![]() |
![]() |
TI BLE5-Stack API Documentation
1.01.02.00
|
Macros | |
#define | ATT_CANCEL_PREPARED_WRITES 0x00 |
Cancel all prepared writes. | |
#define | ATT_HANDLE_BT_UUID_TYPE 0x01 |
Handle and 16-bit Bluetooth UUID. | |
#define | ATT_HANDLE_UUID_TYPE 0x02 |
Handle and 128-bit UUID. | |
#define | ATT_MIN_NUM_HANDLES 2 |
Minimum number of handles in a single Read Multiple Request. | |
#define | ATT_WRITE_COMMAND(method, cmd) ( ( (method) == ATT_WRITE_REQ ) && ( (cmd) == TRUE ) ) |
ATT Write Command. | |
#define | ATT_WRITE_PREPARED_VALUES 0x01 |
Immediately write all pending prepared values. | |
#define | GATT_ATTR_HANDLE_SIZE 0x02 |
Number of octets attribute handle. | |
#define | GATT_BASE_METHOD 0x40 |
GATT Base Method. | |
#define | GATT_INVALID_HANDLE 0x0000 |
Invalid attribute handle. | |
#define | GATT_MAX_ATTR_SIZE 512 |
GATT Maximum length of an attribute value. | |
#define | GATT_MAX_HANDLE 0xFFFF |
Maximum attribute handle. | |
#define | GATT_MAX_MTU 0xFFFF |
Maximum MTU size. | |
#define | GATT_MAX_NUM_PREPARE_WRITES 5 |
GATT Maximum number of attributes that Attribute Server can prepare for writing per Attribute Client. | |
#define | GATT_MIN_HANDLE 0x0001 |
Minimum attribute handle. | |