Stores output parameters for RF_getInfo(). More...
#include <RF.h>
Data Fields | |
RF_CmdHandle | ch |
Command handle (RF_GET_CURR_CMD). More... | |
uint16_t | availRatCh |
Available RAT channels (RF_GET_AVAIL_RAT_CH). More... | |
bool | bRadioState |
Current RF core power state (RF_GET_RADIO_STATE). More... | |
void * | pScheduleMap |
Pointer to scheduling map (RF_GET_SCHEDULE_MAP). More... | |
Stores output parameters for RF_getInfo().
This union structure holds one out of multiple data types. The contained value is selected by RF_InfoType.
RF_CmdHandle RF_InfoVal::ch |
Command handle (RF_GET_CURR_CMD).
uint16_t RF_InfoVal::availRatCh |
Available RAT channels (RF_GET_AVAIL_RAT_CH).
bool RF_InfoVal::bRadioState |
Current RF core power state (RF_GET_RADIO_STATE).
void* RF_InfoVal::pScheduleMap |
Pointer to scheduling map (RF_GET_SCHEDULE_MAP).