Data Fields
PDMCC26XX_I2S_AudioPinConfig Union Reference

PDMCC26XX_I2S Audio Pin configuration. More...

#include <PDMCC26XX_util.h>

Data Fields

struct {
   uint16_t   ad1
 
   uint16_t   ad0
 
driverLibParams
 
struct {
   uint8_t   ad1Usage:2
 
   uint8_t   enableMclkPin:1
 
   uint8_t   reserved:1
 
   uint8_t   ad1NumOfChannels:4
 
   uint8_t   ad1ChannelMask
 
   uint8_t   ad0Usage:2
 
   uint8_t   enableWclkPin:1
 
   uint8_t   enableBclkPin:1
 
   uint8_t   ad0NumOfChannels:4
 
   uint8_t   ad0ChannelMask
 
bitFields
 

Detailed Description

PDMCC26XX_I2S Audio Pin configuration.

These fields are used by the driver to set up the I2S module

A sample structure is shown below (single PDM microphone):

const PDMCC26XX_I2S_AudioPinConfig PDMCC26XX_I2Sobjects[] = {
0,
0,
0,
0,
0,
1,
2,
I2S_MONO_MODE
};

Field Documentation

§ ad1

uint16_t PDMCC26XX_I2S_AudioPinConfig::ad1

Field that can be used to set pin configuration in DriverLib

§ ad0

uint16_t PDMCC26XX_I2S_AudioPinConfig::ad0

Field that can be used to set pin configuration in DriverLib

§ driverLibParams

struct { ... } PDMCC26XX_I2S_AudioPinConfig::driverLibParams

Can be used to set pin configurations in DriverLib

§ ad1Usage

uint8_t PDMCC26XX_I2S_AudioPinConfig::ad1Usage

I2S AD1 usage (0: Disabled, 1: Input, 2: Output)

§ enableMclkPin

uint8_t PDMCC26XX_I2S_AudioPinConfig::enableMclkPin

I2S Enable Master clock output on pin (0: Disabled, 1: Enabled)

§ reserved

uint8_t PDMCC26XX_I2S_AudioPinConfig::reserved

Reserved bit field

§ ad1NumOfChannels

uint8_t PDMCC26XX_I2S_AudioPinConfig::ad1NumOfChannels

I2S AD1 number of channels (1 - 8). !Must match channel mask

§ ad1ChannelMask

uint8_t PDMCC26XX_I2S_AudioPinConfig::ad1ChannelMask

I2S AD1 Channel Mask bitwise 0:Disabled, 1:Enabled) E.g. Mono: 0x01, Stereo: 0x03

§ ad0Usage

uint8_t PDMCC26XX_I2S_AudioPinConfig::ad0Usage

I2S AD0 usage (0: Disabled, 1: Input, 2: Output)

§ enableWclkPin

uint8_t PDMCC26XX_I2S_AudioPinConfig::enableWclkPin

I2S Enable Word clock output on pin (0: Disabled, 1: Enabled)

§ enableBclkPin

uint8_t PDMCC26XX_I2S_AudioPinConfig::enableBclkPin

I2S Enable Bit clock output on pin (0: Disabled, 1: Enabled)

§ ad0NumOfChannels

uint8_t PDMCC26XX_I2S_AudioPinConfig::ad0NumOfChannels

I2S AD0 number of channels (1 - 8). !Must match channel mask

§ ad0ChannelMask

uint8_t PDMCC26XX_I2S_AudioPinConfig::ad0ChannelMask

I2S AD0 Channel Mask bitwise(0:Disabled, 1:Enabled) E.g. Mono: 0x01, Stereo: 0x03

§ bitFields

struct { ... } PDMCC26XX_I2S_AudioPinConfig::bitFields

Used to configure various aspects of the I2S hardware during initialisation


The documentation for this union was generated from the following file:
Copyright 2017, Texas Instruments Incorporated