Macros | Functions
SensorTagTest.h File Reference

Detailed Description

Test code for SensorTag.

============================================================================


#include "stdbool.h"
#include "stdint.h"

Go to the source code of this file.

Macros

#define SENSOR_TMP_TEST_BM   0x01
 
#define SENSOR_HUM_TEST_BM   0x02
 
#define SENSOR_OPT_TEST_BM   0x04
 
#define SENSOR_BAR_TEST_BM   0x08
 
#define SENSOR_MOV_TEST_BM   0x10
 
#define SENSOR_MAG_TEST_BM   0x20
 
#define SENSOR_FLASH_TEST_BM   0x40
 
#define ST_TEST_MAP_SENSORS
 
#define ST_TEST_MAP   (ST_TEST_MAP_SENSORS | SENSOR_FLASH_TEST_BM)
 

Functions

uint8_t SensorTag_testExecute (uint8_t testMap)
 

Macro Definition Documentation

§ SENSOR_TMP_TEST_BM

#define SENSOR_TMP_TEST_BM   0x01

§ SENSOR_HUM_TEST_BM

#define SENSOR_HUM_TEST_BM   0x02

§ SENSOR_OPT_TEST_BM

#define SENSOR_OPT_TEST_BM   0x04

§ SENSOR_BAR_TEST_BM

#define SENSOR_BAR_TEST_BM   0x08

§ SENSOR_MOV_TEST_BM

#define SENSOR_MOV_TEST_BM   0x10

§ SENSOR_MAG_TEST_BM

#define SENSOR_MAG_TEST_BM   0x20

§ SENSOR_FLASH_TEST_BM

#define SENSOR_FLASH_TEST_BM   0x40

§ ST_TEST_MAP_SENSORS

#define ST_TEST_MAP_SENSORS
Value:
( \
SENSOR_TMP_TEST_BM | SENSOR_HUM_TEST_BM | SENSOR_OPT_TEST_BM | \
SENSOR_BAR_TEST_BM | SENSOR_MOV_TEST_BM | SENSOR_MAG_TEST_BM )
#define SENSOR_HUM_TEST_BM
Definition: SensorTagTest.h:60
#define SENSOR_OPT_TEST_BM
Definition: SensorTagTest.h:61
#define SENSOR_MAG_TEST_BM
Definition: SensorTagTest.h:64
#define SENSOR_MOV_TEST_BM
Definition: SensorTagTest.h:63

§ ST_TEST_MAP

#define ST_TEST_MAP   (ST_TEST_MAP_SENSORS | SENSOR_FLASH_TEST_BM)

Function Documentation

§ SensorTag_testExecute()

uint8_t SensorTag_testExecute ( uint8_t  testMap)
Copyright 2017, Texas Instruments Incorporated