![]() |
![]() |
TI BLE5-Stack API Documentation
1.00.01.04
|
Parameter Structure for SNP_updateConnParam. More...
Data Fields | |
uint16_t | connHandle |
2 Byte handle of the connection to update parameters to. | |
uint16_t | intervalMax |
2 Byte Maximum value for the connection event interval. More... | |
uint16_t | intervalMin |
2 Byte Minimum value for the connection event interval. More... | |
uint16_t | slaveLatency |
2 Byte Slave latency for the connection in number of connection events. More... | |
uint16_t | supervisionTimeout |
2 Byte Supervision timeout for the LE Link. More... | |
Parameter Structure for SNP_updateConnParam.
This is a packed structure. see Dealing with Parameters and Packed Structures for more information.
uint16_t intervalMax |
2 Byte Maximum value for the connection event interval.
This shall be greater than or equal to intervalMin.
Range: 0x0006 to 0x0C80
Time = intervalMax * 1.25 msec
Time Range: 7.5 msec to 4 seconds.
uint16_t intervalMin |
2 Byte Minimum value for the connection event interval.
This shall be less than or equal to intervalMax.
Range: 0x0006 to 0x0C80
Time = intervalMin * 1.25 msec
Time Range: 7.5 msec to 4 seconds.
uint16_t slaveLatency |
2 Byte Slave latency for the connection in number of connection events.
Range: 0x0000 to 0x01F3
uint16_t supervisionTimeout |
2 Byte Supervision timeout for the LE Link.
Range: 0x000A to 0x0C80
Time = connTimeout * 10 msec
Time Range: 100 msec to 32 seconds