![]() |
![]() |
TI BLE5-Stack API Documentation
1.00.01.04
|
Macros | |
#define | SNP_HCI_OPCODE_EXT_DECRYPT 0xFC05 |
HCI Extension decrypt encrypted data using AES128. | |
#define | SNP_HCI_OPCODE_EXT_ENABLE_PTM 0xFC0E |
HCI Extension Enable PTM. | |
#define | SNP_HCI_OPCODE_EXT_GET_CONNECTION_INFO 0xFC20 |
HCI Extension get connection related information. | |
#define | SNP_HCI_OPCODE_EXT_ONE_PKT_PER_EVT 0xFC02 |
HCI Extension set whether a connection will be limited to one packet per event. | |
#define | SNP_HCI_OPCODE_EXT_OVERRIDE_SL 0xFC1A |
HCI Extension enable or disable suspending slave latency. | |
#define | SNP_HCI_OPCODE_EXT_PER 0xFC14 |
HCI Extension PER Command. | |
#define | SNP_HCI_OPCODE_EXT_RESET_SYSTEM 0xFC1D |
HCI Extension Reset System. | |
#define | SNP_HCI_OPCODE_EXT_SET_BDADDR 0xFC0C |
HCI Extension Set BD Address. | |
#define | SNP_HCI_OPCODE_EXT_SET_FAST_TX_RESP_TIME 0xFC07 |
HCI Extension set whether transmit data is sent as soon as possible even when slave latency is used. | |
#define | SNP_HCI_OPCODE_EXT_SET_MAX_DTM_TX_POWER 0xFC11 |
HCI Extension Set Max DTM Tx Power. | |
#define | SNP_HCI_OPCODE_EXT_SET_SCA 0xFC0D |
HCI Extension Set SCA. | |
#define | SNP_HCI_OPCODE_EXT_SET_TX_POWER 0xFC01 |
#define | SNP_HCI_OPCODE_LE_ENCRYPT 0x2017 |
HCI Extension encrypt data using AES128. | |
#define | SNP_HCI_OPCODE_LE_READ_PHY 0x2030 |
HCI LE Read Phy. | |
#define | SNP_HCI_OPCODE_LE_RECEIVER_TEST 0x201D |
HCI Extension LE Receiver Test. | |
#define | SNP_HCI_OPCODE_LE_SET_DEFAULT_PHY 0x2031 |
HCI LE Set Default Phy Command. | |
#define | SNP_HCI_OPCODE_LE_SET_PHY 0x2032 |
HCI LE Set Phy. | |
#define | SNP_HCI_OPCODE_LE_TEST_END 0x201F |
HCI Extension LE Test End Command. | |
#define | SNP_HCI_OPCODE_LE_TRANSMITTER_TEST 0x201E |
HCI Extension LE Transmitter Test. | |
#define | SNP_HCI_OPCODE_READ_BDADDR 0x1009 |
HCI Extension Read BD Address. | |
#define | SNP_HCI_OPCODE_READ_RSSI 0x1405 |
HCI Extension Read RSSI. | |
#define SNP_HCI_OPCODE_EXT_SET_TX_POWER 0xFC01 |
HCI Extension Set Tx Power