![]() |
![]() |
|
Z-Stack API Reference
7.40.00.20
|
Data Fields | |
| uint8_t | zoneID |
| index to the zone table of the CIE | |
| uint16_t | zoneStatus |
| The ZoneStatus attribute is a bit map. | |
| uint8_t | audibleNotification |
| UTF8String_t | zoneLabel |
| Provides the Zone Label stored in the IAS CIE. | |
| uint8_t audibleNotification |
Provide the ACE client with information on which type of audible notification it SHOULD make for the zone status change.