Radio Software Bundle (rflib) 7.41.00.05 Release Notes
Table of Contents
Introduction
The Radio Software Bundle (RFLib) component for CC13xx and CC26xx consists of:
- The high-level RF driver
- SysConfig meta data for configuring the RF driver and the front-end
- SysConfig meta data for configuring radio PHYs
- Low-level radio access functions used by the RF driver
- RF Core firmware patches for various PHYs
- API documentation
Documentation
The following documentation is included in RFLib.
- RFLib Software Manifest
- API documentation
- Release Notes (this document)
Disclaimer
CC1312PSIP: Regulation of TX power vs VDDS (3.3V-3.8V)
TX power is regulated for power supply voltage changes in the CC1312PSIP device. This reduces the effect of increasing VDDS on the TX power and limits the TX power from going much higher than 20 dBm. The TX power regulation is applied when VDDS > 3.3V and the device is set to transmit 17 dBm or above.
Under these conditions, the feature maintains the TX power close to the original power setting even when VDDS is increased. For TX power setting below 17 dBm, the feature has no effect on the device behavior.
RF Sysconfig: Antenna Switch Hardware Changes
The antenna switch, available under “Use Hardware”, is required by P device boards (matching regex /CC....P/). To ensure correct RF performance, the correct value for this option is now selected by default in the UI, but not when adding the RF module in a config script.
Make sure this option is selected for correct RF performance. It must also be placed before any assignments related to the RF module for coex.
See snippet below to add correct hardware:
const RF = scripting.addModule("/ti/drivers/RF");
if (("board" in system.deviceData) && ("RF" in system.deviceData.board.components)) {
RF.$hardware = system.deviceData.board.components.RF;
}What’s New
| ID | Summary |
|---|---|
| RFCORE-1031 | cc13x4_cc26x4: Settings Release - 10 dBm: BLE 1M, 2M and Coded - Characterized |
| RFCORE-1032 | cc13x4_cc26x4: Settings Release - 10 dBm: IEEE 802.15.4 (ZigBee) - Characterized |
| RFCORE-1011 | cc13x4: PA Table Update - Increased Sub-1GHz Granularity |
| RFCORE-1033 | CC1354R: Settings Release - 5 dBm: ZigBee Frontend ID - Characterized |
Fixed Issues
| ID | Summary |
|---|---|
| None | None |
Known Issues
| ID | Summary |
|---|---|
| None | None |
Upgrade and Compatibility Information
This release breaks compatibility with previous releases of RFLib in the following ways:
- None known
Versioning
This product’s version follows a version format, M.mm.pp.bb, where M is a single digit Major number, mm is 2 digit minor number, pp is a 2 digit patch number, and b is an unrestricted set of digits used as an incrementing build counter.