![]() |
![]() |
|
Z-Stack API Reference
8.30.00.09
|
This group defines the Zone Type Attribute values defined in the ZCL v7 specification NOTE: if more Zone Type Attribute values are added,. More...
Macros | |
| #define | SS_IAS_ZONE_TYPE_STANDARD_CIE 0x0000 |
| #define | SS_IAS_ZONE_TYPE_MOTION_SENSOR 0x000D |
| #define | SS_IAS_ZONE_TYPE_CONTACT_SWITCH 0x0015 |
| #define | SS_IAS_ZONE_TYPE_DOOR_WINDOW_HANDLE 0x0016 |
| #define | SS_IAS_ZONE_TYPE_FIRE_SENSOR 0x0028 |
| #define | SS_IAS_ZONE_TYPE_WATER_SENSOR 0x002A |
| #define | SS_IAS_ZONE_TYPE_GAS_SENSOR 0x002B |
| #define | SS_IAS_ZONE_TYPE_PERSONAL_EMERGENCY_DEVICE 0x002C |
| #define | SS_IAS_ZONE_TYPE_VIBRATION_MOVEMENT_SENSOR 0x002D |
| #define | SS_IAS_ZONE_TYPE_REMOTE_CONTROL 0x010F |
| #define | SS_IAS_ZONE_TYPE_KEY_FOB 0x0115 |
| #define | SS_IAS_ZONE_TYPE_KEYPAD 0x021D |
| #define | SS_IAS_ZONE_TYPE_STANDARD_WARNING_DEVICE 0x0225 |
| #define | SS_IAS_ZONE_TYPE_GLASS_BREAK_SENSOR 0x0226 |
| #define | SS_IAS_ZONE_TYPE_SECURITY_REPEATER 0x0229 |
| #define | SS_IAS_ZONE_TYPE_INVALID_ZONE_TYPE 0xFFFF |
This group defines the Zone Type Attribute values defined in the ZCL v7 specification NOTE: if more Zone Type Attribute values are added,.
| #define SS_IAS_ZONE_TYPE_CONTACT_SWITCH 0x0015 |
Zone Type | Alarm1 | Alarm2 | Contact switch | 1st portal Open-Close | 2nd portal Open-Close |
| #define SS_IAS_ZONE_TYPE_DOOR_WINDOW_HANDLE 0x0016 |
Zone Type | Alarm1 | Alarm2 | Description | D/W handle | 0b0 | 0b0 | (Door/window) closed | | 0b1 | 0b0 | (Door/window) tilted (partly open) | | 0b1 | 0b1 | (Door/window) open |
| #define SS_IAS_ZONE_TYPE_FIRE_SENSOR 0x0028 |
Zone Type | Alarm1 | Alarm2 | Fire sensor | Fire indication | |
| #define SS_IAS_ZONE_TYPE_GAS_SENSOR 0x002B |
Zone Type | Alarm1 | Alarm2 | Carbon Monoxide (CO) sensor | CO indication | Cooking indication |
| #define SS_IAS_ZONE_TYPE_GLASS_BREAK_SENSOR 0x0226 |
Zone Type | Alarm1 | Alarm2 | Glass break sensor | Glass breakage detected | |
| #define SS_IAS_ZONE_TYPE_INVALID_ZONE_TYPE 0xFFFF |
Zone Type | Alarm1 | Alarm2 | Invalid Zone Type | | |
| #define SS_IAS_ZONE_TYPE_KEY_FOB 0x0115 |
Zone Type | Alarm1 | Alarm2 | Key fob | Panic | Emergency |
| #define SS_IAS_ZONE_TYPE_KEYPAD 0x021D |
Zone Type | Alarm1 | Alarm2 | Keypad | Panic | Emergency |
| #define SS_IAS_ZONE_TYPE_MOTION_SENSOR 0x000D |
Zone Type | Alarm1 | Alarm2 | Motion sensor | Intrusion indication | Presence indication |
| #define SS_IAS_ZONE_TYPE_PERSONAL_EMERGENCY_DEVICE 0x002C |
Zone Type | Alarm1 | Alarm2 | Personal emergency device | Fall/Concussion | Emergency button |
| #define SS_IAS_ZONE_TYPE_REMOTE_CONTROL 0x010F |
Zone Type | Alarm1 | Alarm2 | Remote Control | Panic | Emergency |
| #define SS_IAS_ZONE_TYPE_SECURITY_REPEATER 0x0229 |
Zone Type | Alarm1 | Alarm2 | Security repeater | | |
| #define SS_IAS_ZONE_TYPE_STANDARD_CIE 0x0000 |
Zone Type | Alarm1 | Alarm2 | Standard CIE | System Alarm | |
| #define SS_IAS_ZONE_TYPE_STANDARD_WARNING_DEVICE 0x0225 |
Zone Type | Alarm1 | Alarm2 | Standard Warning Device | | |
| #define SS_IAS_ZONE_TYPE_VIBRATION_MOVEMENT_SENSOR 0x002D |
Zone Type | Alarm1 | Alarm2 | Vibration/Movement sensor | Movement indication | Vibration |
| #define SS_IAS_ZONE_TYPE_WATER_SENSOR 0x002A |
Zone Type | Alarm1 | Alarm2 | Water sensor | Water overflow indication | |