![]() |
![]() |
SYS/BIOS
7.00
|
Swi hook set type definition. More...
Data Fields | |
void(* | registerFxn )(int arg1) |
void(* | createFxn )(Swi_Handle arg1, Error_Block *arg2) |
void(* | readyFxn )(Swi_Handle arg1) |
void(* | beginFxn )(Swi_Handle arg1) |
void(* | endFxn )(Swi_Handle arg1) |
void(* | deleteFxn )(Swi_Handle arg1) |
Swi hook set type definition.
This structure defines the set of hook functions that can be specified for the Swi module.
See Hook Functions for details.
void(* Swi_HookSet::registerFxn) (int arg1) |
void(* Swi_HookSet::createFxn) (Swi_Handle arg1, Error_Block *arg2) |
void(* Swi_HookSet::readyFxn) (Swi_Handle arg1) |
void(* Swi_HookSet::beginFxn) (Swi_Handle arg1) |
void(* Swi_HookSet::endFxn) (Swi_Handle arg1) |
void(* Swi_HookSet::deleteFxn) (Swi_Handle arg1) |