#include </home/developer/.conan/data/tirtos/7.05.00.01/library-sb/ga/build/5ab84d6acfe1f23c4fae0ab88f26e3a396351ac9/kernel/tirtos7/packages/ti/sysbios/utils/Load.h>
§ taskList
§ taskHId
int Load_Module_State::taskHId |
§ taskStartTime
uint32_t Load_Module_State::taskStartTime |
§ runningTask
§ timeElapsed
uint32_t Load_Module_State::timeElapsed |
§ firstSwitchDone
bool Load_Module_State::firstSwitchDone |
§ swiStartTime
uint32_t Load_Module_State::swiStartTime |
§ swiEnv
Load_HookContext Load_Module_State::swiEnv |
§ swiCnt
uint32_t Load_Module_State::swiCnt |
§ hwiStartTime
uint32_t Load_Module_State::hwiStartTime |
§ hwiEnv
Load_HookContext Load_Module_State::hwiEnv |
§ hwiCnt
uint32_t Load_Module_State::hwiCnt |
§ timeSlotCnt
uint32_t Load_Module_State::timeSlotCnt |
§ minLoop
uint32_t Load_Module_State::minLoop |
§ minIdle
uint32_t Load_Module_State::minIdle |
§ t0
uint32_t Load_Module_State::t0 |
§ idleCnt
uint32_t Load_Module_State::idleCnt |
§ cpuLoad
uint32_t Load_Module_State::cpuLoad |
The documentation for this struct was generated from the following file:
- /home/developer/.conan/data/tirtos/7.05.00.01/library-sb/ga/build/5ab84d6acfe1f23c4fae0ab88f26e3a396351ac9/kernel/tirtos7/packages/ti/sysbios/utils/Load.h