Exception Context - Register contents at the time of an exception.
More...
#include </home/developer/.conan/data/tirtos/7.05.00.01/library-sb/ga/build/5ab84d6acfe1f23c4fae0ab88f26e3a396351ac9/kernel/tirtos7/packages/ti/sysbios/family/arm/v6m/Hwi.h>
Exception Context - Register contents at the time of an exception.
§ threadType
§ threadHandle
void* Hwi_ExcContext::threadHandle |
§ threadStack
void* Hwi_ExcContext::threadStack |
§ threadStackSize
size_t Hwi_ExcContext::threadStackSize |
§ r0
§ r1
§ r2
§ r3
§ r4
§ r5
§ r6
§ r7
§ r8
§ r9
§ r10
void* Hwi_ExcContext::r10 |
§ r11
void* Hwi_ExcContext::r11 |
§ r12
void* Hwi_ExcContext::r12 |
§ sp
§ lr
§ pc
§ psr
void* Hwi_ExcContext::psr |
§ ICSR
void* Hwi_ExcContext::ICSR |
§ MMFSR
void* Hwi_ExcContext::MMFSR |
§ BFSR
void* Hwi_ExcContext::BFSR |
§ UFSR
void* Hwi_ExcContext::UFSR |
§ HFSR
void* Hwi_ExcContext::HFSR |
§ DFSR
void* Hwi_ExcContext::DFSR |
§ MMAR
void* Hwi_ExcContext::MMAR |
§ BFAR
void* Hwi_ExcContext::BFAR |
§ AFSR
void* Hwi_ExcContext::AFSR |
The documentation for this struct was generated from the following file:
- /home/developer/.conan/data/tirtos/7.05.00.01/library-sb/ga/build/5ab84d6acfe1f23c4fae0ab88f26e3a396351ac9/kernel/tirtos7/packages/ti/sysbios/family/arm/v6m/Hwi.h