![]() |
![]() |
AESCTRCC26XX Object. More...
#include <AESCTRCC26XX.h>
Data Fields | |
uint32_t | counter [AES_BLOCK_SIZE/4] |
uint32_t | semaphoreTimeout |
AESCTR_CallbackFxn | callbackFxn |
AESCTR_OperationUnion * | operation |
const uint8_t * | input |
uint8_t * | output |
size_t | inputLength |
CryptoKey | key |
volatile int_fast16_t | returnStatus |
AESCTR_ReturnBehavior | returnBehavior |
AESCTR_OperationType | operationType |
bool | isOpen |
bool | threadSafe |
volatile bool | cryptoResourceLocked |
volatile bool | hwBusy |
volatile bool | operationInProgress |
AESCTRCC26XX Object.
The application must not access any member variables of this structure!
uint32_t AESCTRCC26XX_Object::counter[AES_BLOCK_SIZE/4] |
uint32_t AESCTRCC26XX_Object::semaphoreTimeout |
AESCTR_CallbackFxn AESCTRCC26XX_Object::callbackFxn |
AESCTR_OperationUnion* AESCTRCC26XX_Object::operation |
const uint8_t* AESCTRCC26XX_Object::input |
uint8_t* AESCTRCC26XX_Object::output |
size_t AESCTRCC26XX_Object::inputLength |
CryptoKey AESCTRCC26XX_Object::key |
volatile int_fast16_t AESCTRCC26XX_Object::returnStatus |
AESCTR_ReturnBehavior AESCTRCC26XX_Object::returnBehavior |
AESCTR_OperationType AESCTRCC26XX_Object::operationType |
bool AESCTRCC26XX_Object::isOpen |
bool AESCTRCC26XX_Object::threadSafe |
volatile bool AESCTRCC26XX_Object::cryptoResourceLocked |
volatile bool AESCTRCC26XX_Object::hwBusy |
volatile bool AESCTRCC26XX_Object::operationInProgress |