![]() |
![]() |
System module for the RTOS Porting Interface.
===========================================================================
Basic system services.
#include <stddef.h>
#include <stdarg.h>
Go to the source code of this file.
Functions | |
int | SystemP_snprintf (char *buf, size_t n, const char *format,...) |
int | SystemP_vsnprintf (char *buf, size_t n, const char *format, va_list va) |
void | SystemP_startScheduler (void) |
Start command for the RTOS scheduler. More... | |
int SystemP_snprintf | ( | char * | buf, |
size_t | n, | ||
const char * | format, | ||
... | |||
) |
int SystemP_vsnprintf | ( | char * | buf, |
size_t | n, | ||
const char * | format, | ||
va_list | va | ||
) |
void SystemP_startScheduler | ( | void | ) |
Start command for the RTOS scheduler.
This function will never return. Call only once, from the application's main function.