![]() |
![]() |
ECDH driver implementation for the CC26X1 family.
============================================================================
This file should only be included in the board file to fill the ECDH_config struct.
The driver implementation supports the following curves for ECDH:
Curves Supported |
---|
NISTP256 |
Curve25519 |
#include <stdint.h>
#include <stdbool.h>
#include <ti/drivers/ECDH.h>
#include <ti/devices/DeviceFamily.h>
#include <DeviceFamily_constructPath(driverlib/rom_ecc.h)>
Go to the source code of this file.
Data Structures | |
struct | ECDHCC26X1_HWAttrs |
ECDHCC26X1 Hardware Attributes. More... | |
struct | ECDHCC26X1_Object |
ECDHCC26X1 Object. More... | |
Macros | |
#define | ECDH26X1_ECC_WINDOW_SIZE 3 |
#define | ECDH26X1_ECC_WORKZONE_WORDS 198 |
#define ECDH26X1_ECC_WINDOW_SIZE 3 |
#define ECDH26X1_ECC_WORKZONE_WORDS 198 |