![]() |
![]() |
TI OAD API Documentation
2.02.09.00
|
Data Fields | |
uint32_t | boundarySegLen |
Boundary segment length. | |
uint32_t | ram0EndAddr |
RAM entry end address. | |
uint32_t | ram0StartAddr |
RAM entry start address. | |
uint8_t | rfu |
Reserved byte. | |
uint8_t | segTypeBd |
Segment type - for boundary segment. | |
uint32_t | stackEntryAddr |
Stack start address. | |
uint32_t | stackStartAddr |
Start address of stack image on internal flash. | |
uint16_t | wirelessTech |
Wireless technology type. | |
OAD boundary segment
This segment is used to describe the RAM and Flash boundaries in a split image system.