![]() |
![]() |
TI OAD API Documentation
2.02.09.00
|
Macros | |
#define | EFL_FLASH_SIZE 0x100000 |
#define | EFL_PAGE_SIZE 0x1000 |
#define | EXT_FLASH_ADDRESS(page, offset) (((page) << 12) + (offset)) |
#define | EXT_FLASH_PAGE(addr) (addr >> 12) |
#define | EXTFLASH_PAGE_MASK 0xFFFFF000 |
#define EFL_FLASH_SIZE 0x100000 |
Total size of external flash
#define EFL_PAGE_SIZE 0x1000 |
Page size of external flash
#define EXT_FLASH_ADDRESS | ( | page, | |
offset | |||
) | (((page) << 12) + (offset)) |
MMacro to return an address based on an external flash page and offset into the page
#define EXT_FLASH_PAGE | ( | addr | ) | (addr >> 12) |
Macro to return a page based on an external flash page and offset into the page
#define EXTFLASH_PAGE_MASK 0xFFFFF000 |
Define for masking on external flash page size