![]() |
![]() |
DACCC26XX Hardware attributes These fields are used by driverlib APIs and therefore must be populated by driverlib macro definitions. More...
#include <DACCC26X2.h>
Data Fields | |
uint_least8_t | outputPin |
DAC_VrefSource | dacVrefSource |
uint8_t | dacCompAInput |
uint8_t | dacSmplClkDivider |
bool | dacPrecharge |
DACCC26XX Hardware attributes These fields are used by driverlib APIs and therefore must be populated by driverlib macro definitions.
uint_least8_t DACCC26XX_HWAttrs::outputPin |
Pin used for DAC output
DAC_VrefSource DACCC26XX_HWAttrs::dacVrefSource |
DAC voltage reference source
uint8_t DACCC26XX_HWAttrs::dacCompAInput |
Internal signal routed to COMPA_IN
uint8_t DACCC26XX_HWAttrs::dacSmplClkDivider |
Valid divider to set the sample clock for the DAC
bool DACCC26XX_HWAttrs::dacPrecharge |
Flag to determine precharge state when DCOUPL has been selected as voltage reference