Z-Stack API Reference  7.10.00.10
Default Values for GP Sink

These are default values used by GP Sinks. More...

Macros

#define GPS_MAX_SINK_TABLE_ENTRIES   0x05
 Maximum number of Sink Table entries supported by this device.
 
#define GPS_COMMUNICATION_MODE   0x01
 Default communication mode requested by this sink.
 
#define GPS_COMMISSIONING_EXIT_MODE   0x02
 Conditions for the commissioning mode sink to exit the commissioning mode.
 
#define GPS_COMMISSIONING_WINDOW   0x00B4
 
#define GPS_SECURITY_LEVEL   0x06
 The minimum required security level to be supported by the paired GPDs.
 
#define GPS_RADIUS   0x08
 The radius value.
 

Detailed Description

These are default values used by GP Sinks.

Macro Definition Documentation

§ GPS_COMMISSIONING_WINDOW

#define GPS_COMMISSIONING_WINDOW   0x00B4

Default duration of the Commissioning window duration, in seconds, as requested by this sink