#include </home/developer/.conan/data/tirtos/7.03.00.10/library-sb/ga/build/5ab84d6acfe1f23c4fae0ab88f26e3a396351ac9/kernel/tirtos7/packages/ti/sysbios/utils/Load.h>
§ taskList
§ taskHId
| int Load_Module_State::taskHId |
§ taskStartTime
| uint32_t Load_Module_State::taskStartTime |
§ runningTask
§ timeElapsed
| uint32_t Load_Module_State::timeElapsed |
§ firstSwitchDone
| bool Load_Module_State::firstSwitchDone |
§ swiStartTime
| uint32_t Load_Module_State::swiStartTime |
§ swiEnv
| Load_HookContext Load_Module_State::swiEnv |
§ swiCnt
| uint32_t Load_Module_State::swiCnt |
§ hwiStartTime
| uint32_t Load_Module_State::hwiStartTime |
§ hwiEnv
| Load_HookContext Load_Module_State::hwiEnv |
§ hwiCnt
| uint32_t Load_Module_State::hwiCnt |
§ timeSlotCnt
| uint32_t Load_Module_State::timeSlotCnt |
§ minLoop
| uint32_t Load_Module_State::minLoop |
§ minIdle
| uint32_t Load_Module_State::minIdle |
§ t0
| uint32_t Load_Module_State::t0 |
§ idleCnt
| uint32_t Load_Module_State::idleCnt |
§ cpuLoad
| uint32_t Load_Module_State::cpuLoad |
The documentation for this struct was generated from the following file:
- /home/developer/.conan/data/tirtos/7.03.00.10/library-sb/ga/build/5ab84d6acfe1f23c4fae0ab88f26e3a396351ac9/kernel/tirtos7/packages/ti/sysbios/utils/Load.h