![]() |
![]() |
rflib
|
#include <rf_common_cmd.h>
Data Fields | |
uint16_t | commandNo |
The command ID number. More... | |
uint16_t | __dummy0 |
uint32_t | txSub1Power |
New TX power setting. More... | |
uint16_t rfc_CMD_SET_TXSUB1_POWER_s::commandNo |
The command ID number.
uint16_t rfc_CMD_SET_TXSUB1_POWER_s::__dummy0 |
uint32_t rfc_CMD_SET_TXSUB1_POWER_s::txSub1Power |
New TX power setting.