rflib
Data Structures | Macros
CMD_SET_CMD_START_IRQ
Collaboration diagram for CMD_SET_CMD_START_IRQ:

Data Structures

struct  rfc_CMD_SET_CMD_START_IRQ_s
 Enable or disable generation of IRQ when a radio operation command starts. More...
 

Macros

#define CMD_SET_CMD_START_IRQ   0x0411
 
#define CMD_SET_CMD_START_IRQ   0x0411
 
#define CMD_SET_CMD_START_IRQ   0x0411
 

Detailed Description

Macro Definition Documentation

§ CMD_SET_CMD_START_IRQ [1/3]

#define CMD_SET_CMD_START_IRQ   0x0411

§ CMD_SET_CMD_START_IRQ [2/3]

#define CMD_SET_CMD_START_IRQ   0x0411

§ CMD_SET_CMD_START_IRQ [3/3]

#define CMD_SET_CMD_START_IRQ   0x0411
© Copyright 1995-2023, Texas Instruments Incorporated. All rights reserved.
Trademarks | Privacy policy | Terms of use | Terms of sale