![]() |
![]() |
TI OAD API Documentation
2.02.08.01
|
Data Fields | |
eccSignature_t | eccSign |
Security signature */. | |
uint32_t | secSegLen |
Payload segment length. | |
uint8_t | secSignerInfo [8] |
Security signer info */. | |
uint32_t | secTimestamp |
Security timestamp */. | |
uint8_t | secVer |
Security version */. | |
uint8_t | segTypeSecure |
Segment type - for Secuirty info payload. | |
uint8_t | verifStat |
Verification status. | |
uint16_t | wirelessTech |
Wireless technology type. | |
OAD continuous image payload segment
This segment is used to describe a contiguous region of an image The code data in this blob will be flashed to sequential addresses