Data Structures | Macros | Typedefs | Functions
AESECBCC26X4_s.h File Reference
#include <stdint.h>
#include <ti/drivers/crypto/CryptoCC26X4_s.h>
#include <ti/drivers/AESECB.h>
#include <ti/drivers/tfm/SecureCallback.h>
#include <third_party/tfm/interface/include/psa/error.h>
#include <third_party/tfm/interface/include/psa/service.h>
Include dependency graph for AESECBCC26X4_s.h:

Go to the source code of this file.

Data Structures

struct  AESECB_s_SecureCallback
 
struct  AESECB_s_ConstructMsg
 
struct  AESECB_s_OpenMsg
 
struct  AESECB_s_CallbackMsg
 
struct  AESECB_s_CloseMsg
 
struct  AESECB_s_OperationMsg
 
struct  AESECB_s_SetupOperationMsg
 
struct  AESECB_s_CancelOperationMsg
 

Macros

#define AESECB_S_MSG_TYPE_CONSTRUCT   (CRYPTO_S_MSG_TYPE_INDEX_AESECB | ((int32_t)1 << (CRYPTO_S_MSG_TYPE_SHIFT + 0U)))
 
#define AESECB_S_MSG_TYPE_OPEN   (CRYPTO_S_MSG_TYPE_INDEX_AESECB | ((int32_t)1 << (CRYPTO_S_MSG_TYPE_SHIFT + 1U)))
 
#define AESECB_S_MSG_TYPE_REGISTER_CALLBACK   (CRYPTO_S_MSG_TYPE_INDEX_AESECB | ((int32_t)1 << (CRYPTO_S_MSG_TYPE_SHIFT + 2U)))
 
#define AESECB_S_MSG_TYPE_CLOSE   (CRYPTO_S_MSG_TYPE_INDEX_AESECB | ((int32_t)1 << (CRYPTO_S_MSG_TYPE_SHIFT + 3U)))
 
#define AESECB_S_MSG_TYPE_ONE_STEP_ENCRYPT   (CRYPTO_S_MSG_TYPE_INDEX_AESECB | ((int32_t)1 << (CRYPTO_S_MSG_TYPE_SHIFT + 4U)))
 
#define AESECB_S_MSG_TYPE_ONE_STEP_DECRYPT   (CRYPTO_S_MSG_TYPE_INDEX_AESECB | ((int32_t)1 << (CRYPTO_S_MSG_TYPE_SHIFT + 5U)))
 
#define AESECB_S_MSG_TYPE_SETUP_ENCRYPT   (CRYPTO_S_MSG_TYPE_INDEX_AESECB | ((int32_t)1 << (CRYPTO_S_MSG_TYPE_SHIFT + 6U)))
 
#define AESECB_S_MSG_TYPE_SETUP_DECRYPT   (CRYPTO_S_MSG_TYPE_INDEX_AESECB | ((int32_t)1 << (CRYPTO_S_MSG_TYPE_SHIFT + 7U)))
 
#define AESECB_S_MSG_TYPE_ADD_DATA   (CRYPTO_S_MSG_TYPE_INDEX_AESECB | ((int32_t)1 << (CRYPTO_S_MSG_TYPE_SHIFT + 8U)))
 
#define AESECB_S_MSG_TYPE_FINALIZE   (CRYPTO_S_MSG_TYPE_INDEX_AESECB | ((int32_t)1 << (CRYPTO_S_MSG_TYPE_SHIFT + 9U)))
 
#define AESECB_S_MSG_TYPE_CANCEL_OPERATION   (CRYPTO_S_MSG_TYPE_INDEX_AESECB | ((int32_t)1 << (CRYPTO_S_MSG_TYPE_SHIFT + 10U)))
 
#define CONFIG_AESECB_S_CONFIG_POOL_SIZE   1
 
#define AESECB_SECURE_CALLBACK_COUNT   (CONFIG_TI_DRIVERS_AESECB_COUNT + CONFIG_AESECB_S_CONFIG_POOL_SIZE)
 

Typedefs

typedef AESECB_s_OperationMsg AESECB_s_OneStepOperationMsg
 
typedef AESECB_s_OperationMsg AESECB_s_AddDataMsg
 
typedef AESECB_s_OperationMsg AESECB_s_FinalizeMsg
 

Functions

psa_status_t AESECB_s_handlePsaMsg (psa_msg_t *msg)
 Handles PSA messages for AES ECB secure driver. More...
 
void AESECB_s_init (void)
 Initializes the AES ECB secure driver. More...
 

Macro Definition Documentation

§ AESECB_S_MSG_TYPE_CONSTRUCT

#define AESECB_S_MSG_TYPE_CONSTRUCT   (CRYPTO_S_MSG_TYPE_INDEX_AESECB | ((int32_t)1 << (CRYPTO_S_MSG_TYPE_SHIFT + 0U)))

§ AESECB_S_MSG_TYPE_OPEN

#define AESECB_S_MSG_TYPE_OPEN   (CRYPTO_S_MSG_TYPE_INDEX_AESECB | ((int32_t)1 << (CRYPTO_S_MSG_TYPE_SHIFT + 1U)))

§ AESECB_S_MSG_TYPE_REGISTER_CALLBACK

#define AESECB_S_MSG_TYPE_REGISTER_CALLBACK   (CRYPTO_S_MSG_TYPE_INDEX_AESECB | ((int32_t)1 << (CRYPTO_S_MSG_TYPE_SHIFT + 2U)))

§ AESECB_S_MSG_TYPE_CLOSE

#define AESECB_S_MSG_TYPE_CLOSE   (CRYPTO_S_MSG_TYPE_INDEX_AESECB | ((int32_t)1 << (CRYPTO_S_MSG_TYPE_SHIFT + 3U)))

§ AESECB_S_MSG_TYPE_ONE_STEP_ENCRYPT

#define AESECB_S_MSG_TYPE_ONE_STEP_ENCRYPT   (CRYPTO_S_MSG_TYPE_INDEX_AESECB | ((int32_t)1 << (CRYPTO_S_MSG_TYPE_SHIFT + 4U)))

§ AESECB_S_MSG_TYPE_ONE_STEP_DECRYPT

#define AESECB_S_MSG_TYPE_ONE_STEP_DECRYPT   (CRYPTO_S_MSG_TYPE_INDEX_AESECB | ((int32_t)1 << (CRYPTO_S_MSG_TYPE_SHIFT + 5U)))

§ AESECB_S_MSG_TYPE_SETUP_ENCRYPT

#define AESECB_S_MSG_TYPE_SETUP_ENCRYPT   (CRYPTO_S_MSG_TYPE_INDEX_AESECB | ((int32_t)1 << (CRYPTO_S_MSG_TYPE_SHIFT + 6U)))

§ AESECB_S_MSG_TYPE_SETUP_DECRYPT

#define AESECB_S_MSG_TYPE_SETUP_DECRYPT   (CRYPTO_S_MSG_TYPE_INDEX_AESECB | ((int32_t)1 << (CRYPTO_S_MSG_TYPE_SHIFT + 7U)))

§ AESECB_S_MSG_TYPE_ADD_DATA

#define AESECB_S_MSG_TYPE_ADD_DATA   (CRYPTO_S_MSG_TYPE_INDEX_AESECB | ((int32_t)1 << (CRYPTO_S_MSG_TYPE_SHIFT + 8U)))

§ AESECB_S_MSG_TYPE_FINALIZE

#define AESECB_S_MSG_TYPE_FINALIZE   (CRYPTO_S_MSG_TYPE_INDEX_AESECB | ((int32_t)1 << (CRYPTO_S_MSG_TYPE_SHIFT + 9U)))

§ AESECB_S_MSG_TYPE_CANCEL_OPERATION

#define AESECB_S_MSG_TYPE_CANCEL_OPERATION   (CRYPTO_S_MSG_TYPE_INDEX_AESECB | ((int32_t)1 << (CRYPTO_S_MSG_TYPE_SHIFT + 10U)))

§ CONFIG_AESECB_S_CONFIG_POOL_SIZE

#define CONFIG_AESECB_S_CONFIG_POOL_SIZE   1

§ AESECB_SECURE_CALLBACK_COUNT

#define AESECB_SECURE_CALLBACK_COUNT   (CONFIG_TI_DRIVERS_AESECB_COUNT + CONFIG_AESECB_S_CONFIG_POOL_SIZE)

Typedef Documentation

§ AESECB_s_OneStepOperationMsg

§ AESECB_s_AddDataMsg

§ AESECB_s_FinalizeMsg

Function Documentation

§ AESECB_s_handlePsaMsg()

psa_status_t AESECB_s_handlePsaMsg ( psa_msg_t *  msg)

Handles PSA messages for AES ECB secure driver.

Note
This function should be called by secure partition thread only.
Parameters
[in]msgpointer to PSA message
Return values
PSA_SUCCESSif successful.
PSA_ERROR_PROGRAMMER_ERRORif any args point to secure addresses.

§ AESECB_s_init()

void AESECB_s_init ( void  )

Initializes the AES ECB secure driver.

Note
This function should be called by secure partition thread only.
© Copyright 1995-2023, Texas Instruments Incorporated. All rights reserved.
Trademarks | Privacy policy | Terms of use | Terms of sale