![]() |
![]() |
TI BLE5-Stack API Documentation
2.02.08.01
|
CTE Connection IQ Report Event RTLSSRV_CONNECTION_CTE_IQ_REPORT_EVT. More...
Data Fields | |
uint16_t | connEvent |
connection event | |
uint16_t | connHandle |
connection handle | |
uint8_t | cteType |
cte type | |
uint8_t | dataChIndex |
index of data channel | |
int8_t * | iqSamples |
list of IQ samples, format is [i,q,i,q,i,q....] | |
uint8_t | numAnt |
number of antennas we are using | |
uint8_t | phy |
current phy | |
uint16_t | rssi |
current rssi | |
uint8_t | rssiAntenna |
antenna ID | |
uint16_t | sampleCount |
number of samples | |
uint8_t | sampleCtrl |
default filtering or RAW_RF | |
uint8_t | sampleRate |
sample rate of frontend: 1Mhz, 2Mhz, 3Mhz, 4Mhz | |
uint8_t | sampleSize |
sample size: 8 or 16 bit samples | |
uint8_t | slotDuration |
sampling slot 1us or 2us | |
uint8_t | status |
packet status (success or CRC error) | |
CTE Connection IQ Report Event RTLSSRV_CONNECTION_CTE_IQ_REPORT_EVT.