TI BLE5-Stack API Documentation
2.02.08.01
|
OSAL L2CAP_SIGNAL_EVENT message format. More...
Data Fields | |
l2capSignalCmd_t | cmd |
command data | |
uint16 | connHandle |
connection message was received on | |
osal_event_hdr_t | hdr |
L2CAP_SIGNAL_EVENT and status. | |
uint8 | id |
identifier to match responses with requests | |
uint8 | opcode |
type of command: L2CAP Signaling Codes (type of commands) | |
OSAL L2CAP_SIGNAL_EVENT message format.
This message is used to deliver an incoming Signaling command up to an upper layer application.