![]() |
![]() |
TI BLE5-Stack API Documentation
2.02.08.01
|
Data Fields | |
uint16_t | dataPktLen |
HC_LE_Data_Packet_Length. | |
uint8_t | devAddr [B_ADDR_LEN] |
Device's public or random static address. | |
osal_event_hdr_t | hdr |
GAP_MSG_EVENT and status | |
uint8_t | numDataPkts |
HC_Total_Num_LE_Data_Packets. | |
uint8_t | opcode |
GAP_DEVICE_INIT_DONE_EVENT | |
GAP_DEVICE_INIT_DONE_EVENT message format.
This message is sent to the app when the Device Initialization is done [initiated by calling GAP_DeviceInit ].