Macros | |
#define | Display_Type_ANY 0xFFFFFFFF |
#define | Display_Type_INVALID 0x00000000 |
#define | Display_Type_LCD 0x80000000 |
#define | Display_Type_UART 0x40000000 |
#define | Display_Type_LOG 0x20000000 |
#define | Display_Type_ITM 0x10000000 |
#define | Display_Type_HOST 0x08000000 |
#define | Display_Type_ANSI 0x04000000 |
#define | Display_Type_GRLIB 0x00100000 |
#define Display_Type_ANY 0xFFFFFFFF |
Display types that can be used when opening the display interface, to open only specific types of interfaces. Can be combined with bitwise-OR.All available displays
#define Display_Type_INVALID 0x00000000 |
Invalid type
#define Display_Type_LCD 0x80000000 |
All LCD displays
#define Display_Type_UART 0x40000000 |
All UART virtual displays
#define Display_Type_LOG 0x20000000 |
All xdc.runtime.Log displays
#define Display_Type_ITM 0x10000000 |
All ARM ITM displays
#define Display_Type_HOST 0x08000000 |
All displays using Host
#define Display_Type_ANSI 0x04000000 |
All displays accepting ANSI
#define Display_Type_GRLIB 0x00100000 |
All displays using GrLib