Go to the source code of this file.
§ LANDSCAPE
§ MAX_PALETTE_COLORS
#define MAX_PALETTE_COLORS 2 |
§ SHARP_BLACK
§ SHARP_WHITE
§ SHARP_SEND_TOGGLE_VCOM_COMMAND
#define SHARP_SEND_TOGGLE_VCOM_COMMAND 0x01 |
§ SHARP_SKIP_TOGGLE_VCOM_COMMAND
#define SHARP_SKIP_TOGGLE_VCOM_COMMAND 0x00 |
§ SHARP_LCD_TRAILER_BYTE
#define SHARP_LCD_TRAILER_BYTE 0x00 |
§ SHARP_VCOM_TOGGLE_BIT
#define SHARP_VCOM_TOGGLE_BIT 0x40 |
§ SHARP_LCD_CMD_CHANGE_VCOM
#define SHARP_LCD_CMD_CHANGE_VCOM 0x00 |
§ SHARP_LCD_CMD_CLEAR_SCREEN
#define SHARP_LCD_CMD_CLEAR_SCREEN 0x20 |
§ SHARP_LCD_CMD_WRITE_LINE
#define SHARP_LCD_CMD_WRITE_LINE 0x80 |
§ DPYCOLORTRANSLATE
#define DPYCOLORTRANSLATE |
( |
|
c | ) |
((c != 0) ? c = 1 : c) |
§ SharpGrLib_sendToggleVCOMCommand()
void SharpGrLib_sendToggleVCOMCommand |
( |
void |
| ) |
|
§ SharpGrLib_init()
void SharpGrLib_init |
( |
SPI_Handle |
hSpi, |
|
|
uint32_t |
csPin |
|
) |
| |
§ g_sharpFxns
const Graphics_Display_Functions g_sharpFxns |