128 #ifndef ti_display_DisplayUart2__include 129 #define ti_display_DisplayUart2__include 131 #include <ti/drivers/dpl/SemaphoreP.h> 137 #define DisplayUart2_SCROLLING 0xFF UART2 Global configuration.
Definition: UART2.h:719
void DisplayUart2Ansi_close(Display_Handle handle)
const Display_FxnTable DisplayUart2Ansi_fxnTable
ADC_Params params
Definition: Driver_Init.h:11
void DisplayUart2Min_close(Display_Handle handle)
int DisplayUart2Ansi_control(Display_Handle handle, unsigned int cmd, void *arg)
PRELIMINARY UART driver interface
unsigned int uartIdx
Definition: DisplayUart2.h:154
void DisplayUart2Ansi_vprintf(Display_Handle handle, uint8_t line, uint8_t column, const char *fmt, va_list va)
SemaphoreP_Handle mutex
Definition: DisplayUart2.h:173
Display Parameters.
Definition: Display.h:485
void DisplayUart2Min_clear(Display_Handle handle)
void DisplayUart2Min_vprintf(Display_Handle handle, uint8_t line, uint8_t column, const char *fmt, va_list va)
Display_Handle DisplayUart2Ansi_open(Display_Handle handle, Display_Params *params)
char * strBuf
Definition: DisplayUart2.h:160
DisplayUart2 Object.
Definition: DisplayUart2.h:170
Generic interface for text output.
struct DisplayUart2_Object * DisplayUart2_Handle
void DisplayUart2Ansi_init(Display_Handle handle)
void DisplayUart2Min_clearLines(Display_Handle handle, uint8_t fromLine, uint8_t toLine)
The definition of a Display function table that contains the required set of functions to control a s...
Definition: Display.h:535
const Display_FxnTable DisplayUart2Min_fxnTable
void DisplayUart2Ansi_clear(Display_Handle handle)
uint16_t strBufLen
Definition: DisplayUart2.h:162
char * lineClearSeq
Definition: DisplayUart2.h:174
unsigned int baudRate
Definition: DisplayUart2.h:156
void DisplayUart2Ansi_clearLines(Display_Handle handle, uint8_t fromLine, uint8_t toLine)
void DisplayUart2Min_init(Display_Handle handle)
UART2_Handle hUart
Definition: DisplayUart2.h:172
Display_Handle DisplayUart2Min_open(Display_Handle handle, Display_Params *params)
Display Global configuration.
Definition: Display.h:558
unsigned int mutexTimeout
Definition: DisplayUart2.h:158
DisplayUart2 Attributes.
Definition: DisplayUart2.h:151
unsigned int DisplayUart2Ansi_getType(void)
unsigned int DisplayUart2Min_getType(void)
int DisplayUart2Min_control(Display_Handle handle, unsigned int cmd, void *arg)