TI BLE5-Stack API Documentation
2.02.08.00
|
LE Extended CTE Connectionless IQ Report Event. More...
Data Fields | |
uint8 | BLEEventCode |
BLE Event Code. | |
uint8 | channelIndex |
index of channel | |
uint8 | cteType |
cte type | |
uint8 | dataLen |
samples data length | |
uint16 | eventCounter |
periodic adv event counter | |
uint8 | eventIndex |
event number | |
osal_event_hdr_t | hdr |
osal event header | |
void * | iqSamples |
list of interleaved I/Q samples (list size is dataLen*2) | |
uint16 | rssi |
current rssi | |
uint8 | rssiAntenna |
antenna ID | |
uint8 | sampleCtrl |
sample control - default filtering or RAW_RF | |
uint8 | sampleRate |
sample rate (1/2/3/4 MHz) | |
uint8 | sampleSize |
sample size (8 or 16 bit) | |
uint8 | slotDuration |
sampling slot 1us or 2us | |
uint8 | status |
packet status (success or CRC error) | |
uint16 | syncHandle |
sync handle in periodic adv | |
uint16 | totalDataLen |
samples data length includes in all next events | |
LE Extended CTE Connectionless IQ Report Event.