TI BLE5-Stack API Documentation
2.02.08.00
|
Attribute Protocol PDU format. More...
Data Fields | |
uint8 | cmd |
Command Flag. | |
uint16 | len |
Length of Attribute Parameters. | |
uint8 | method |
Method. | |
uint8 * | pParams |
Attribute Parameters. | |
uint8 | sig |
Authentication Signature status (not included (0), valid (1), invalid (2)) | |
Attribute Protocol PDU format.