![]() |
![]() |
|
Z-Stack API Reference
6.30.00.23
|
#include <zstackmsg.h>
Data Fields | |
| zstackmsg_HDR_t | hdr |
| zstack_zdoSetBindUnbindAuthAddr_t * | pReq |
Send this message to the ZStack Thread to make the stack notify of a remote Bind or Unbind request and allow the application to authenticate the request, if the request is authenticated by the application it hast to add the bind manually using. The notifications from the stack will come in zstackmsg_CmdIDs_ZDO_BIND_UNBIND_APP_AUTH_IND.
| zstackmsg_HDR_t hdr |
message header
event field must be set to zstack_CmdIDs
Message command fields