TI-15.4 Stack API
5.30.00.26
|
#include <api_mac.h>
Data Fields | |
ApiMac_sec_t | sec |
ApiMac_wisunAsycnOperation_t | operation |
ApiMac_wisunAsyncFrame_t | frameType |
uint8_t | channels [APIMAC_154G_CHANNEL_BITMAP_SIZ] |
MLME WiSUN Async request type
ApiMac_sec_t _apimac_mlmewsasyncreq::sec |
The security parameters for this message
ApiMac_wisunAsycnOperation_t _apimac_mlmewsasyncreq::operation |
Start or Stop Async operation
ApiMac_wisunAsyncFrame_t _apimac_mlmewsasyncreq::frameType |
Async frame type
uint8_t _apimac_mlmewsasyncreq::channels[APIMAC_154G_CHANNEL_BITMAP_SIZ] |
Bit Mask indicating which channels to send the Async frames for the start operation