Structure for storing pre-provisioned key's meta data. More...
#include <CryptoKeyKeyStore_PSA.h>
Data Fields | |
uint8_t | header [(sizeof("HUK\EY"))] |
uint32_t | lifetime |
KeyStore_PSA_KeyFileId | id |
uint32_t | export |
KeyStore_PSA_Algorithm | alg |
KeyStore_PSA_KeyUsage | usage |
uint32_t | keyLength |
Structure for storing pre-provisioned key's meta data.
uint8_t KeyStore_PreProvisionedKeyMetaData::header[(sizeof("HUK\KEY"))] |
uint32_t KeyStore_PreProvisionedKeyMetaData::lifetime |
KeyStore_PSA_KeyFileId KeyStore_PreProvisionedKeyMetaData::id |
uint32_t KeyStore_PreProvisionedKeyMetaData::export |
KeyStore_PSA_Algorithm KeyStore_PreProvisionedKeyMetaData::alg |
KeyStore_PSA_KeyUsage KeyStore_PreProvisionedKeyMetaData::usage |
uint32_t KeyStore_PreProvisionedKeyMetaData::keyLength |