![]() |
![]() |
EDDSACC26X2 Object. More...
#include <EDDSACC26X2.h>
Data Fields | |
SHA2_Config | sha2Config |
SHA2CC26X2_Object | sha2Object |
SHA2CC26X2_HWAttrs | sha2HwAttrs |
SHA2_Handle | sha2Handle |
bool | isOpen |
bool | operationInProgress |
bool | operationCanceled |
int_fast16_t | operationStatus |
EDDSA_Operation | operation |
EDDSA_OperationType | operationType |
EDDSA_CallbackFxn | callbackFxn |
EDDSACC26X2_stateMachineFxn | fsmFxn |
EDDSA_ReturnBehavior | returnBehavior |
EDDSACC26X2_FsmState | fsmState |
EDDSACC26X2_FsmSubState | fsmSubState |
uint32_t | semaphoreTimeout |
uint32_t | resultAddress |
uint32_t * | scratchNumber1 |
uint32_t * | scratchNumber2 |
EDDSACC26X2_Workspace | EDDSACC26X2_GlobalWorkspace |
EDDSACC26X2 Object.
The application must not access any member variables of this structure!
SHA2_Config EDDSACC26X2_Object::sha2Config |
SHA2CC26X2_Object EDDSACC26X2_Object::sha2Object |
SHA2CC26X2_HWAttrs EDDSACC26X2_Object::sha2HwAttrs |
SHA2_Handle EDDSACC26X2_Object::sha2Handle |
bool EDDSACC26X2_Object::isOpen |
bool EDDSACC26X2_Object::operationInProgress |
bool EDDSACC26X2_Object::operationCanceled |
int_fast16_t EDDSACC26X2_Object::operationStatus |
EDDSA_Operation EDDSACC26X2_Object::operation |
EDDSA_OperationType EDDSACC26X2_Object::operationType |
EDDSA_CallbackFxn EDDSACC26X2_Object::callbackFxn |
EDDSACC26X2_stateMachineFxn EDDSACC26X2_Object::fsmFxn |
EDDSA_ReturnBehavior EDDSACC26X2_Object::returnBehavior |
EDDSACC26X2_FsmState EDDSACC26X2_Object::fsmState |
EDDSACC26X2_FsmSubState EDDSACC26X2_Object::fsmSubState |
uint32_t EDDSACC26X2_Object::semaphoreTimeout |
uint32_t EDDSACC26X2_Object::resultAddress |
uint32_t* EDDSACC26X2_Object::scratchNumber1 |
uint32_t* EDDSACC26X2_Object::scratchNumber2 |
EDDSACC26X2_Workspace EDDSACC26X2_Object::EDDSACC26X2_GlobalWorkspace |