CC26xx Driver Library
sw_poly1305-donna-32.h File Reference

Data Structures

struct  poly1305_state_internal_t
 

Macros

#define POLY1305_NOINLINE
 
#define poly1305_block_size   16
 

Functions

static unsigned long U8TO32 (const unsigned char *p)
 
static void U32TO8 (unsigned char *p, unsigned long v)
 
void poly1305_init (poly1305_context *ctx, const unsigned char key[32])
 
static void poly1305_blocks (poly1305_state_internal_t *st, const unsigned char *m, size_t bytes)
 
POLY1305_NOINLINE void poly1305_finish (poly1305_context *ctx, unsigned char mac[16])
 

Macro Definition Documentation

§ poly1305_block_size

#define poly1305_block_size   16

§ POLY1305_NOINLINE

#define POLY1305_NOINLINE

Referenced by poly1305_blocks().

Function Documentation

§ poly1305_blocks()

static void poly1305_blocks ( poly1305_state_internal_t st,
const unsigned char *  m,
size_t  bytes 
)
static

Referenced by poly1305_finish(), and poly1305_update().

76  {
77  const unsigned long hibit = (st->final) ? 0 : (1UL << 24); /* 1 << 128 */
78  unsigned long r0,r1,r2,r3,r4;
79  unsigned long s1,s2,s3,s4;
80  unsigned long h0,h1,h2,h3,h4;
81  unsigned long long d0,d1,d2,d3,d4;
82  unsigned long c;
83 
84  r0 = st->r[0];
85  r1 = st->r[1];
86  r2 = st->r[2];
87  r3 = st->r[3];
88  r4 = st->r[4];
89 
90  s1 = r1 * 5;
91  s2 = r2 * 5;
92  s3 = r3 * 5;
93  s4 = r4 * 5;
94 
95  h0 = st->h[0];
96  h1 = st->h[1];
97  h2 = st->h[2];
98  h3 = st->h[3];
99  h4 = st->h[4];
100 
101  while (bytes >= poly1305_block_size) {
102  /* h += m[i] */
103  h0 += (U8TO32(m+ 0) ) & 0x3ffffff;
104  h1 += (U8TO32(m+ 3) >> 2) & 0x3ffffff;
105  h2 += (U8TO32(m+ 6) >> 4) & 0x3ffffff;
106  h3 += (U8TO32(m+ 9) >> 6) & 0x3ffffff;
107  h4 += (U8TO32(m+12) >> 8) | hibit;
108 
109  /* h *= r */
110  d0 = ((unsigned long long)h0 * r0) + ((unsigned long long)h1 * s4) + ((unsigned long long)h2 * s3) + ((unsigned long long)h3 * s2) + ((unsigned long long)h4 * s1);
111  d1 = ((unsigned long long)h0 * r1) + ((unsigned long long)h1 * r0) + ((unsigned long long)h2 * s4) + ((unsigned long long)h3 * s3) + ((unsigned long long)h4 * s2);
112  d2 = ((unsigned long long)h0 * r2) + ((unsigned long long)h1 * r1) + ((unsigned long long)h2 * r0) + ((unsigned long long)h3 * s4) + ((unsigned long long)h4 * s3);
113  d3 = ((unsigned long long)h0 * r3) + ((unsigned long long)h1 * r2) + ((unsigned long long)h2 * r1) + ((unsigned long long)h3 * r0) + ((unsigned long long)h4 * s4);
114  d4 = ((unsigned long long)h0 * r4) + ((unsigned long long)h1 * r3) + ((unsigned long long)h2 * r2) + ((unsigned long long)h3 * r1) + ((unsigned long long)h4 * r0);
115 
116  /* (partial) h %= p */
117  c = (unsigned long)(d0 >> 26); h0 = (unsigned long)d0 & 0x3ffffff;
118  d1 += c; c = (unsigned long)(d1 >> 26); h1 = (unsigned long)d1 & 0x3ffffff;
119  d2 += c; c = (unsigned long)(d2 >> 26); h2 = (unsigned long)d2 & 0x3ffffff;
120  d3 += c; c = (unsigned long)(d3 >> 26); h3 = (unsigned long)d3 & 0x3ffffff;
121  d4 += c; c = (unsigned long)(d4 >> 26); h4 = (unsigned long)d4 & 0x3ffffff;
122  h0 += c * 5; c = (h0 >> 26); h0 = h0 & 0x3ffffff;
123  h1 += c;
124 
125  m += poly1305_block_size;
126  bytes -= poly1305_block_size;
127  }
128 
129  st->h[0] = h0;
130  st->h[1] = h1;
131  st->h[2] = h2;
132  st->h[3] = h3;
133  st->h[4] = h4;
134 }
#define poly1305_block_size
Definition: sw_poly1305-donna-32.h:16
unsigned long r[5]
Definition: sw_poly1305-donna-32.h:20
static unsigned long U8TO32(const unsigned char *p)
Definition: sw_poly1305-donna-32.h:30
unsigned char final
Definition: sw_poly1305-donna-32.h:25
unsigned long h[5]
Definition: sw_poly1305-donna-32.h:21
Here is the call graph for this function:

§ poly1305_finish()

POLY1305_NOINLINE void poly1305_finish ( poly1305_context ctx,
unsigned char  mac[16] 
)

Referenced by poly1305_auth(), and poly1305_power_on_self_test().

137  {
139  unsigned long h0,h1,h2,h3,h4,c;
140  unsigned long g0,g1,g2,g3,g4;
141  unsigned long long f;
142  unsigned long mask;
143 
144  /* process the remaining block */
145  if (st->leftover) {
146  size_t i = st->leftover;
147  st->buffer[i++] = 1;
148  for (; i < poly1305_block_size; i++)
149  st->buffer[i] = 0;
150  st->final = 1;
151  poly1305_blocks(st, st->buffer, poly1305_block_size);
152  }
153 
154  /* fully carry h */
155  h0 = st->h[0];
156  h1 = st->h[1];
157  h2 = st->h[2];
158  h3 = st->h[3];
159  h4 = st->h[4];
160 
161  c = h1 >> 26; h1 = h1 & 0x3ffffff;
162  h2 += c; c = h2 >> 26; h2 = h2 & 0x3ffffff;
163  h3 += c; c = h3 >> 26; h3 = h3 & 0x3ffffff;
164  h4 += c; c = h4 >> 26; h4 = h4 & 0x3ffffff;
165  h0 += c * 5; c = h0 >> 26; h0 = h0 & 0x3ffffff;
166  h1 += c;
167 
168  /* compute h + -p */
169  g0 = h0 + 5; c = g0 >> 26; g0 &= 0x3ffffff;
170  g1 = h1 + c; c = g1 >> 26; g1 &= 0x3ffffff;
171  g2 = h2 + c; c = g2 >> 26; g2 &= 0x3ffffff;
172  g3 = h3 + c; c = g3 >> 26; g3 &= 0x3ffffff;
173  g4 = h4 + c - (1UL << 26);
174 
175  /* select h if h < p, or h + -p if h >= p */
176  mask = (g4 >> ((sizeof(unsigned long) * 8) - 1)) - 1;
177  g0 &= mask;
178  g1 &= mask;
179  g2 &= mask;
180  g3 &= mask;
181  g4 &= mask;
182  mask = ~mask;
183  h0 = (h0 & mask) | g0;
184  h1 = (h1 & mask) | g1;
185  h2 = (h2 & mask) | g2;
186  h3 = (h3 & mask) | g3;
187  h4 = (h4 & mask) | g4;
188 
189  /* h = h % (2^128) */
190  h0 = ((h0 ) | (h1 << 26)) & 0xffffffff;
191  h1 = ((h1 >> 6) | (h2 << 20)) & 0xffffffff;
192  h2 = ((h2 >> 12) | (h3 << 14)) & 0xffffffff;
193  h3 = ((h3 >> 18) | (h4 << 8)) & 0xffffffff;
194 
195  /* mac = (h + pad) % (2^128) */
196  f = (unsigned long long)h0 + st->pad[0] ; h0 = (unsigned long)f;
197  f = (unsigned long long)h1 + st->pad[1] + (f >> 32); h1 = (unsigned long)f;
198  f = (unsigned long long)h2 + st->pad[2] + (f >> 32); h2 = (unsigned long)f;
199  f = (unsigned long long)h3 + st->pad[3] + (f >> 32); h3 = (unsigned long)f;
200 
201  U32TO8(mac + 0, h0);
202  U32TO8(mac + 4, h1);
203  U32TO8(mac + 8, h2);
204  U32TO8(mac + 12, h3);
205 
206  /* zero out the state */
207  st->h[0] = 0;
208  st->h[1] = 0;
209  st->h[2] = 0;
210  st->h[3] = 0;
211  st->h[4] = 0;
212  st->r[0] = 0;
213  st->r[1] = 0;
214  st->r[2] = 0;
215  st->r[3] = 0;
216  st->r[4] = 0;
217  st->pad[0] = 0;
218  st->pad[1] = 0;
219  st->pad[2] = 0;
220  st->pad[3] = 0;
221 }
#define poly1305_block_size
Definition: sw_poly1305-donna-32.h:16
unsigned long r[5]
Definition: sw_poly1305-donna-32.h:20
unsigned long pad[4]
Definition: sw_poly1305-donna-32.h:22
static void U32TO8(unsigned char *p, unsigned long v)
Definition: sw_poly1305-donna-32.h:40
unsigned char final
Definition: sw_poly1305-donna-32.h:25
unsigned char buffer[poly1305_block_size]
Definition: sw_poly1305-donna-32.h:24
static void poly1305_blocks(poly1305_state_internal_t *st, const unsigned char *m, size_t bytes)
Definition: sw_poly1305-donna-32.h:76
size_t leftover
Definition: sw_poly1305-donna-32.h:23
Definition: sw_poly1305-donna-32.h:19
unsigned long h[5]
Definition: sw_poly1305-donna-32.h:21
Here is the call graph for this function:

§ poly1305_init()

void poly1305_init ( poly1305_context ctx,
const unsigned char  key[32] 
)

Referenced by poly1305_auth(), and poly1305_power_on_self_test().

48  {
50 
51  /* r &= 0xffffffc0ffffffc0ffffffc0fffffff */
52  st->r[0] = (U8TO32(&key[ 0]) ) & 0x3ffffff;
53  st->r[1] = (U8TO32(&key[ 3]) >> 2) & 0x3ffff03;
54  st->r[2] = (U8TO32(&key[ 6]) >> 4) & 0x3ffc0ff;
55  st->r[3] = (U8TO32(&key[ 9]) >> 6) & 0x3f03fff;
56  st->r[4] = (U8TO32(&key[12]) >> 8) & 0x00fffff;
57 
58  /* h = 0 */
59  st->h[0] = 0;
60  st->h[1] = 0;
61  st->h[2] = 0;
62  st->h[3] = 0;
63  st->h[4] = 0;
64 
65  /* save pad for later */
66  st->pad[0] = U8TO32(&key[16]);
67  st->pad[1] = U8TO32(&key[20]);
68  st->pad[2] = U8TO32(&key[24]);
69  st->pad[3] = U8TO32(&key[28]);
70 
71  st->leftover = 0;
72  st->final = 0;
73 }
unsigned long r[5]
Definition: sw_poly1305-donna-32.h:20
unsigned long pad[4]
Definition: sw_poly1305-donna-32.h:22
static unsigned long U8TO32(const unsigned char *p)
Definition: sw_poly1305-donna-32.h:30
unsigned char final
Definition: sw_poly1305-donna-32.h:25
size_t leftover
Definition: sw_poly1305-donna-32.h:23
Definition: sw_poly1305-donna-32.h:19
unsigned long h[5]
Definition: sw_poly1305-donna-32.h:21
Here is the call graph for this function:

§ U32TO8()

static void U32TO8 ( unsigned char *  p,
unsigned long  v 
)
static

Referenced by poly1305_finish().

40  {
41  p[0] = (v ) & 0xff;
42  p[1] = (v >> 8) & 0xff;
43  p[2] = (v >> 16) & 0xff;
44  p[3] = (v >> 24) & 0xff;
45 }

§ U8TO32()

static unsigned long U8TO32 ( const unsigned char *  p)
static

Referenced by poly1305_blocks(), and poly1305_init().

30  {
31  return
32  (((unsigned long)(p[0] & 0xff) ) |
33  ((unsigned long)(p[1] & 0xff) << 8) |
34  ((unsigned long)(p[2] & 0xff) << 16) |
35  ((unsigned long)(p[3] & 0xff) << 24));
36 }