![]() |
![]() |
TI BLE5-Stack API Documentation
2.02.07.00
|
Data Fields | |
uint8_t | authReq |
Pairing Request Auth Req field. | |
uint8_t | ioCap |
Pairing Request ioCap field. | |
keyDist_t | keyDist |
Pairing Request Key Distribution field. | |
uint8_t | maxEncKeySize |
Pairing Request Maximum Encryption Key Size field. | |
uint8_t | oobDataFlag |
Pairing Request OOB Data Flag field. | |
Pairing Request fields for GAP_Authenticate which should only be used if the gapbondmgr does not exist