TI BLE5-Stack API Documentation  2.02.07.00
Macros
RTLS Services constants

Macros

#define RTLSSRV_CL_CTE_ANTENNA_LIST_MAX_LENGTH   LL_CTE_ANTENNA_LIST_MAX_LENGTH
 CTE antenna maximum switch length.
 
#define RTLSSRV_CL_CTE_ANTENNA_LIST_MIN_LENGTH   LL_CTE_ANTENNA_LIST_MIN_LENGTH
 CTE antenna minimum switch length.
 
#define RTLSSRV_CL_CTE_MAX_COUNT   LL_CTE_COUNT_MAX
 CTE count - maximum value.
 
#define RTLSSRV_CL_CTE_MAX_LEN   LL_CTE_MAX_LEN
 CTE maximum length.
 
#define RTLSSRV_CL_CTE_MIN_COUNT   LL_CTE_COUNT_MIN
 CTE count - minimum value.
 
#define RTLSSRV_CL_CTE_MIN_LEN   LL_CTE_MIN_LEN
 CTE minimun length.
 
#define RTLSSRV_CTE_SAMPLE_CONTROL_RF_DEFAULT_FILTERING   CTE_SAMPLING_CONTROL_DEFAULT_FILTERING
 CTE Sample Control.
 
#define RTLSSRV_CTE_SAMPLE_CONTROL_RF_RAW_NO_FILTERING   CTE_SAMPLING_CONTROL_RF_RAW_NO_FILTERING
 
#define RTLSSRV_CTE_SAMPLE_RATE_1MHZ   CTE_SAMPLING_CONFIG_1MHZ
 CTE Sample Rates. More...
 
#define RTLSSRV_CTE_SAMPLE_RATE_1US_AOA_RX   LL_CTE_SAMPLE_RATE_1US_AOA_RX
 Angle of Arrival RX.
 
#define RTLSSRV_CTE_SAMPLE_RATE_1US_AOD_RX   LL_CTE_SAMPLE_RATE_1US_AOD_RX
 Angle of Departure RX.
 
#define RTLSSRV_CTE_SAMPLE_RATE_1US_AOD_TX   LL_CTE_SAMPLE_RATE_1US_AOD_TX
 CTE supported modes, only AoA at this point. More...
 
#define RTLSSRV_CTE_SAMPLE_RATE_2MHZ   CTE_SAMPLING_CONFIG_2MHZ
 2 MHz
 
#define RTLSSRV_CTE_SAMPLE_RATE_3MHZ   CTE_SAMPLING_CONFIG_3MHZ
 3 MHz
 
#define RTLSSRV_CTE_SAMPLE_RATE_4MHZ   CTE_SAMPLING_CONFIG_4MHZ
 4 MHz
 
#define RTLSSRV_CTE_SAMPLE_SIZE_16BITS   LL_CTE_SAMPLE_SIZE_16BITS
 16 bit
 
#define RTLSSRV_CTE_SAMPLE_SIZE_8BITS   LL_CTE_SAMPLE_SIZE_8BITS
 CTE Sample Size. More...
 
#define RTLSSRV_CTE_SAMPLE_SLOT_1US   LL_CTE_SAMPLE_SLOT_1US
 CTE sample slot type. More...
 
#define RTLSSRV_CTE_SAMPLE_SLOT_2US   LL_CTE_SAMPLE_SLOT_2US
 2 μsec
 
#define RTLSSRV_CTE_SAMPLING_DISABLE   LL_CTE_SAMPLING_DISABLE
 Disabled.
 
#define RTLSSRV_CTE_SAMPLING_ENABLE   LL_CTE_SAMPLING_ENABLE
 Enabled.
 
#define RTLSSRV_CTE_SAMPLING_NOT_INIT   LL_CTE_SAMPLING_NOT_INIT
 CTE Sampling state. More...
 
#define RTLSSRV_CTE_TYPE_AOA   LL_CTE_TYPE_AOA
 CTE types. More...
 
#define RTLSSRV_REVERSE_SYNC_HANDLE   0x0FFF
 Reverse sync handle mask.
 
#define RTLSSRV_SYNC_HANDLE_MASK   0x1000
 Sync handle mask.
 

Detailed Description

Used to configure RTLS RTLSSrv_setConnectionCteReceiveParams RTLSSrv_setConnectionCteTransmitParams

Macro Definition Documentation

§ RTLSSRV_CTE_SAMPLE_RATE_1MHZ

#define RTLSSRV_CTE_SAMPLE_RATE_1MHZ   CTE_SAMPLING_CONFIG_1MHZ

CTE Sample Rates.

1 MHz

§ RTLSSRV_CTE_SAMPLE_RATE_1US_AOD_TX

#define RTLSSRV_CTE_SAMPLE_RATE_1US_AOD_TX   LL_CTE_SAMPLE_RATE_1US_AOD_TX

CTE supported modes, only AoA at this point.

Angle of Departure TX

§ RTLSSRV_CTE_SAMPLE_SIZE_8BITS

#define RTLSSRV_CTE_SAMPLE_SIZE_8BITS   LL_CTE_SAMPLE_SIZE_8BITS

CTE Sample Size.

8 bit

§ RTLSSRV_CTE_SAMPLE_SLOT_1US

#define RTLSSRV_CTE_SAMPLE_SLOT_1US   LL_CTE_SAMPLE_SLOT_1US

CTE sample slot type.

1 μsec

§ RTLSSRV_CTE_SAMPLING_NOT_INIT

#define RTLSSRV_CTE_SAMPLING_NOT_INIT   LL_CTE_SAMPLING_NOT_INIT

CTE Sampling state.

Not Initiated

§ RTLSSRV_CTE_TYPE_AOA

#define RTLSSRV_CTE_TYPE_AOA   LL_CTE_TYPE_AOA

CTE types.

Angle of Arrival

© Copyright 1995-2023, Texas Instruments Incorporated. All rights reserved.
Trademarks | Privacy policy | Terms of use | Terms of sale