Instance: SRAM
Component: SRAM
Base address: 0x20000000
General Purpose RAM
Register Name |
Type |
Register Width (Bits) |
Register Reset |
Address Offset |
Physical Address |
RW |
32 |
0xXXXX XXXX |
0x0000 0000 - 0x0000 7FFC |
0x2000 0000 - 0x2000 7FFC |
|
RW |
32 |
0xXXXX XXXX |
0x0000 8000 - 0x0000 FFFC |
0x2000 8000 - 0x2000 FFFC |
|
RW |
32 |
0xXXXX XXXX |
0x0001 0000 - 0x0001 7FFC |
0x2001 0000 - 0x2001 7FFC |
|
RW |
32 |
0xXXXX XXXX |
0x0001 8000 - 0x0001 FFFC |
0x2001 8000 - 0x2001 FFFC |
|
RW |
32 |
0xXXXX XXXX |
0x0002 0000 - 0x0002 3FFC |
0x2002 0000 - 0x2002 3FFC |
Address Offset | 0x0000 0000 - 0x0000 7FFC | ||
Physical Address | 0x2000 0000 - 0x2000 7FFC | Instance | 0x2000 0000 - 0x2000 7FFC |
Description | 32k SRAM | ||
Type | RW |
Bits | Field Name | Description | Type | Reset | ||
31:0 | DATA | SRAM data | RW | 0xXXXX XXXX |
Address Offset | 0x0000 8000 - 0x0000 FFFC | ||
Physical Address | 0x2000 8000 - 0x2000 FFFC | Instance | 0x2000 8000 - 0x2000 FFFC |
Description | 32k SRAM | ||
Type | RW |
Bits | Field Name | Description | Type | Reset | ||
31:0 | DATA | SRAM data | RW | 0xXXXX XXXX |
Address Offset | 0x0001 0000 - 0x0001 7FFC | ||
Physical Address | 0x2001 0000 - 0x2001 7FFC | Instance | 0x2001 0000 - 0x2001 7FFC |
Description | 32k SRAM | ||
Type | RW |
Bits | Field Name | Description | Type | Reset | ||
31:0 | DATA | SRAM data | RW | 0xXXXX XXXX |
Address Offset | 0x0001 8000 - 0x0001 FFFC | ||
Physical Address | 0x2001 8000 - 0x2001 FFFC | Instance | 0x2001 8000 - 0x2001 FFFC |
Description | 32k SRAM | ||
Type | RW |
Bits | Field Name | Description | Type | Reset | ||
31:0 | DATA | SRAM data | RW | 0xXXXX XXXX |
Address Offset | 0x0002 0000 - 0x0002 3FFC | ||
Physical Address | 0x2002 0000 - 0x2002 3FFC | Instance | 0x2002 0000 - 0x2002 3FFC |
Description | 16k SRAM | ||
Type | RW |
Bits | Field Name | Description | Type | Reset | ||
31:0 | DATA | SRAM data | RW | 0xXXXX XXXX |
© 2015 - 2016. Texas Instruments | All Rights Reserved |