cc26xx CPU_MMAP

This document presents a summary of the hardware interface for the CPU_MMAP interface on cc26xx product.

Each module instance within the design is shown below.

Click on each module instance to get to the detailed memory map.

cc26xx Instance Summary

The table below shows the base address and address space for this memorymap.

Module Name

Base Address

Size

FLASHMEM

0x00000000

704 KB

BROM

0x10000000

256 KB

GPRAM

0x11000000

8 KB

SRAM

0x20000000

80 KB

RFC_RAM

0x21000000

16 KB

RFC_ULLRAM

0x21004000

16 KB

SSI0

0x40000000

4 KB

UART0

0x40001000

4 KB

I2C0

0x40002000

4 KB

SSI1

0x40008000

4 KB

UART1

0x4000B000

4 KB

GPT0

0x40010000

4 KB

GPT1

0x40011000

4 KB

GPT2

0x40012000

4 KB

GPT3

0x40013000

4 KB

UDMA0

0x40020000

4 KB

I2S0

0x40021000

4 KB

GPIO

0x40022000

1 KB

CRYPTO

0x40024000

2 KB

PKA

0x40025000

4 KB

PKA_RAM

0x40026000

2 KB

PKA_INT

0x40027000

4 KB

TRNG

0x40028000

8 KB

FLASH

0x40030000

16 KB

VIMS

0x40034000

1 KB

SRAM_MMR

0x40035000

20 KB

RFC_PWR

0x40040000

4 B

RFC_DBELL

0x40041000

64 B

RFC_RAT

0x40043000

256 B

RFC_FSCA

0x40044000

512 B

WDT

0x40080000

4 KB

IOC

0x40081000

4 KB

PRCM

0x40082000

4 KB

EVENT

0x40083000

4 KB

SMPH

0x40084000

4 KB

ADI2

0x40086000

512 B

ADI3

0x40086200

512 B

AON_PMCTL

0x40090000

4 KB

AON_RTC

0x40092000

1 KB

AON_EVENT

0x40093000

1 KB

AON_IOC

0x40094000

1 KB

AON_BATMON

0x40095000

1 KB

AUX_SPIM

0x400C1000

4 KB

AUX_MAC

0x400C2000

4 KB

AUX_TIMER2

0x400C3000

4 KB

AUX_TDC

0x400C4000

4 KB

AUX_EVCTL

0x400C5000

4 KB

AUX_SYSIF

0x400C6000

4 KB

AUX_TIMER01

0x400C7000

4 KB

AUX_SMPH

0x400C8000

4 KB

AUX_ANAIF

0x400C9000

4 KB

AUX_DDI0_OSC

0x400CA000

4 KB

AUX_ADI4

0x400CB000

512 B

AUX_AIODIO0

0x400CC000

4 KB

AUX_AIODIO1

0x400CD000

4 KB

AUX_AIODIO2

0x400CE000

4 KB

AUX_AIODIO3

0x400CF000

4 KB

AUX_RAM

0x400E0000

4 KB

AUX_SCE

0x400E1000

4 KB

FCFG1

0x50001000

2 KB

FCFG2

0x50002000

2 KB

CCFG

0x50003000

8 KB

CPU_ITM

0xE0000000

4 KB

CPU_DWT

0xE0001000

4 KB

CPU_FPB

0xE0002000

4 KB

CPU_SCS

0xE000E000

4 KB

CPU_TPIU

0xE0040000

4 KB

CPU_TIPROP

0xE00FE000

4 KB

CPU_ROM_TABLE

0xE00FF000

4 KB