TI BLE5-Stack API Documentation
2.02.07.00
|
Union of all L2CAP Signaling commands. More...
Data Fields | |
l2capChannelEstEvt_t | channelEstEvt |
Channel Established Event. | |
l2capChannelTermEvt_t | channelTermEvt |
Channel Terminated Event. | |
l2capCmdReject_t | cmdReject |
Command Reject. | |
l2capConnectReq_t | connectReq |
LE Credit Based Connection Request. | |
l2capConnectRsp_t | connectRsp |
LE Credit Based Connection Response. | |
l2capFlowCtrlCredit_t | credit |
LE Flow Control Credit. | |
l2capCreditEvt_t | creditEvt |
Out Of Credit Event or Peer Credit Threshold Event. | |
l2capDisconnectReq_t | disconnectReq |
Disconnection Request. | |
l2capDisconnectRsp_t | disconnectRsp |
Disconnection Response. | |
l2capInfoReq_t | infoReq |
Information Request - not supported. | |
l2capInfoRsp_t | infoRsp |
Information Response - not supported. | |
l2capNumCtrlDataPktEvt_t | numCtrlDataPktEvt |
Number of Available Ctrl Data Packets Event. | |
l2capSendSduDoneEvt_t | sendSduDoneEvt |
Send SDU Done Event. | |
l2capParamUpdateReq_t | updateReq |
Connection Parameter Update Request. | |
l2capParamUpdateRsp_t | updateRsp |
Connection Parameter Update Response. | |
Union of all L2CAP Signaling commands.