TI BLE5-Stack API Documentation
2.02.07.00
|
Macros | |
#define | RTLSSRV_CL_CTE_ANTENNA_LIST_MAX_LENGTH LL_CTE_ANTENNA_LIST_MAX_LENGTH |
CTE antenna maximum switch length. | |
#define | RTLSSRV_CL_CTE_ANTENNA_LIST_MIN_LENGTH LL_CTE_ANTENNA_LIST_MIN_LENGTH |
CTE antenna minimum switch length. | |
#define | RTLSSRV_CL_CTE_MAX_COUNT LL_CTE_COUNT_MAX |
CTE count - maximum value. | |
#define | RTLSSRV_CL_CTE_MAX_LEN LL_CTE_MAX_LEN |
CTE maximum length. | |
#define | RTLSSRV_CL_CTE_MIN_COUNT LL_CTE_COUNT_MIN |
CTE count - minimum value. | |
#define | RTLSSRV_CL_CTE_MIN_LEN LL_CTE_MIN_LEN |
CTE minimun length. | |
#define | RTLSSRV_CTE_SAMPLE_CONTROL_RF_DEFAULT_FILTERING CTE_SAMPLING_CONTROL_DEFAULT_FILTERING |
CTE Sample Control. | |
#define | RTLSSRV_CTE_SAMPLE_CONTROL_RF_RAW_NO_FILTERING CTE_SAMPLING_CONTROL_RF_RAW_NO_FILTERING |
#define | RTLSSRV_CTE_SAMPLE_RATE_1MHZ CTE_SAMPLING_CONFIG_1MHZ |
CTE Sample Rates. More... | |
#define | RTLSSRV_CTE_SAMPLE_RATE_1US_AOA_RX LL_CTE_SAMPLE_RATE_1US_AOA_RX |
Angle of Arrival RX. | |
#define | RTLSSRV_CTE_SAMPLE_RATE_1US_AOD_RX LL_CTE_SAMPLE_RATE_1US_AOD_RX |
Angle of Departure RX. | |
#define | RTLSSRV_CTE_SAMPLE_RATE_1US_AOD_TX LL_CTE_SAMPLE_RATE_1US_AOD_TX |
CTE supported modes, only AoA at this point. More... | |
#define | RTLSSRV_CTE_SAMPLE_RATE_2MHZ CTE_SAMPLING_CONFIG_2MHZ |
2 MHz | |
#define | RTLSSRV_CTE_SAMPLE_RATE_3MHZ CTE_SAMPLING_CONFIG_3MHZ |
3 MHz | |
#define | RTLSSRV_CTE_SAMPLE_RATE_4MHZ CTE_SAMPLING_CONFIG_4MHZ |
4 MHz | |
#define | RTLSSRV_CTE_SAMPLE_SIZE_16BITS LL_CTE_SAMPLE_SIZE_16BITS |
16 bit | |
#define | RTLSSRV_CTE_SAMPLE_SIZE_8BITS LL_CTE_SAMPLE_SIZE_8BITS |
CTE Sample Size. More... | |
#define | RTLSSRV_CTE_SAMPLE_SLOT_1US LL_CTE_SAMPLE_SLOT_1US |
CTE sample slot type. More... | |
#define | RTLSSRV_CTE_SAMPLE_SLOT_2US LL_CTE_SAMPLE_SLOT_2US |
2 μsec | |
#define | RTLSSRV_CTE_SAMPLING_DISABLE LL_CTE_SAMPLING_DISABLE |
Disabled. | |
#define | RTLSSRV_CTE_SAMPLING_ENABLE LL_CTE_SAMPLING_ENABLE |
Enabled. | |
#define | RTLSSRV_CTE_SAMPLING_NOT_INIT LL_CTE_SAMPLING_NOT_INIT |
CTE Sampling state. More... | |
#define | RTLSSRV_CTE_TYPE_AOA LL_CTE_TYPE_AOA |
CTE types. More... | |
#define | RTLSSRV_REVERSE_SYNC_HANDLE 0x0FFF |
Reverse sync handle mask. | |
#define | RTLSSRV_SYNC_HANDLE_MASK 0x1000 |
Sync handle mask. | |
Used to configure RTLS RTLSSrv_setConnectionCteReceiveParams RTLSSrv_setConnectionCteTransmitParams
#define RTLSSRV_CTE_SAMPLE_RATE_1MHZ CTE_SAMPLING_CONFIG_1MHZ |
CTE Sample Rates.
1 MHz
#define RTLSSRV_CTE_SAMPLE_RATE_1US_AOD_TX LL_CTE_SAMPLE_RATE_1US_AOD_TX |
CTE supported modes, only AoA at this point.
Angle of Departure TX
#define RTLSSRV_CTE_SAMPLE_SIZE_8BITS LL_CTE_SAMPLE_SIZE_8BITS |
CTE Sample Size.
8 bit
#define RTLSSRV_CTE_SAMPLE_SLOT_1US LL_CTE_SAMPLE_SLOT_1US |
CTE sample slot type.
1 μsec
#define RTLSSRV_CTE_SAMPLING_NOT_INIT LL_CTE_SAMPLING_NOT_INIT |
CTE Sampling state.
Not Initiated
#define RTLSSRV_CTE_TYPE_AOA LL_CTE_TYPE_AOA |
CTE types.
Angle of Arrival