TI BLE5-Stack API Documentation
2.02.07.00
|
Macros | |
#define | RTLSSRV_SET_CL_CTE_TRANSMIT_ENABLE 0x2052 |
CL CTE transmit Enable cmd complete event. | |
#define | RTLSSRV_SET_CL_CTE_TRANSMIT_PARAMS 0x2051 |
CL CTE transmit params cmd complete event. | |
#define | RTLSSRV_SET_CL_IQ_SAMPLING_ENABLE 0x2053 |
CL CTE iq sampling enable. | |
#define | RTLSSRV_SET_CONNECTION_CTE_RECEIVE_PARAMS 0x2054 |
Receive Parameters. | |
#define | RTLSSRV_SET_CONNECTION_CTE_REQUEST_ENABLE 0x2056 |
Enable Request. | |
#define | RTLSSRV_SET_CONNECTION_CTE_RESPONSE_ENABLE 0x2057 |
Enable Response. | |
#define | RTLSSRV_SET_CONNECTION_CTE_TRANSMIT_PARAMS 0x2055 |
Transmit Parameters. | |
Defines for commands that can return errors