SYS/BIOS
7.00
|
#include <ti/sysbios/heaps/HeapTrack.h>
Data Fields | |
IHeap_Object | iheap |
Queue_Elem | objElem |
IHeap_Handle | internalHeap |
Heap to use with HeapTrack. More... | |
Queue_Struct | trackQueue |
size_t | size |
size_t | peak |
size_t | sizeWithoutTracker |
size_t | peakWithoutTracker |
IHeap_Object HeapTrack_Struct::iheap |
Queue_Elem HeapTrack_Struct::objElem |
IHeap_Handle HeapTrack_Struct::internalHeap |
Heap to use with HeapTrack.
Queue_Struct HeapTrack_Struct::trackQueue |
size_t HeapTrack_Struct::size |
size_t HeapTrack_Struct::peak |
size_t HeapTrack_Struct::sizeWithoutTracker |
size_t HeapTrack_Struct::peakWithoutTracker |