CC26xx Driver Library
ECC_NISTP256_Param Union Reference

#include <rom_ecc.h>

Data Fields

uint8_t byte [ECC_NISTP256_PARAM_LENGTH_WITH_OFFSET_BYTES]
 
uint32_t word [ECC_NISTP256_PARAM_LENGTH_WITH_OFFSET_BYTES/sizeof(uint32_t)]
 

Field Documentation

§ byte

uint8_t ECC_NISTP256_Param::byte[ECC_NISTP256_PARAM_LENGTH_WITH_OFFSET_BYTES]

§ word

uint32_t ECC_NISTP256_Param::word[ECC_NISTP256_PARAM_LENGTH_WITH_OFFSET_BYTES/sizeof(uint32_t)]

Referenced by ECC_init(), and ECC_initialize().