![]() |
![]() |
TI OAD API Documentation
2.02.07.00
|
Data Fields | |
uint32_t | imgSegLen |
Payload segment length. | |
uint8_t | rfu |
Reserved byte. | |
uint8_t | segTypeImg |
Segment type - for Contiguous image payload. | |
uint32_t | startAddr |
Start address of image on internal flash. | |
uint16_t | wirelessTech |
Wireless technology type. | |
OAD continuous image payload segment
This segment is used to describe a contiguous region of an image The code data in this blob will be flashed to sequential addresses