![]() |
![]() |
TI BLE5-Stack API Documentation
2.02.07.00
|
Periodic advertising sync establish event structure. More...
Data Fields | |
uint8 | advAddress [6] |
Advertiser address. | |
uint8 | advAddrType |
Advertiser address type: 0x00 - Public 0x01 - Random 0x02 - Public Identity Address 0x03 - Random Identity Addres. | |
uint8 | advClockAccuracy |
Accuracy of the periodic advertiser's clock: 0x00 - 500 ppm 0x01 - 250 ppm 0x02 - 150 ppm 0x03 - 100 ppm 0x04 - 75 ppm 0x05 - 50 ppm 0x06 - 30 ppm 0x07 - 20 ppm. | |
uint8 | advPhy |
Advertiser PHY: 0x01 - LE 1M 0x02 - LE 2M 0x03 - LE Coded. | |
uint8 | advSid |
Value of the Advertising SID subfield in the ADI field of the PDU. | |
uint8 | BLEEventCode |
BLE Event Code. | |
osal_event_hdr_t | hdr |
OSAL Event Header. | |
uint8 | opcode |
GAP type of command. | |
uint16 | periodicAdvInt |
Periodic advertising interval Range: 0x0006 to 0xFFFF. Time = N * 1.25 ms (Time Range: 7.5 ms to 81.91875 s) | |
uint8 | status |
Periodic advertising sync HCI status. | |
uint16 | syncHandle |
Handle identifying the periodic advertising train. | |
Periodic advertising sync establish event structure.