![]() |
![]() |
TI BLE5-Stack API Documentation
2.02.07.00
|
This module implements Real Time Localization System (RTLS) AoA post processing module. More...
Modules | |
RTLS Control Structures | |
Files | |
file | rtls_ctrl.h |
RTLS Control module interface. | |
Macros | |
#define | MAX_SAMPLES_SINGLE_CHUNK 32 |
Max number of samples reported in a single chunk when using RAW mode. | |
#define | REVERSE_SYNC_HANDLE 0x0FFF |
#define | SYNC_HANDLE_MASK 0x1000 |
Enumerations | |
enum | aoaResultMode_e { AOA_MODE_RAW } |
Enumeration for AOA Results modes. | |
Functions | |
struct | __attribute__ ((packed)) |
List of AoA parameters. More... | |
Variables | |
rtlsAoaParams_t | |
rtlsAoaResultRaw_t | |
rtlsCLAoaParams_t | |
This module implements Real Time Localization System (RTLS) AoA post processing module.
struct __attribute__ | ( | (packed) | ) |
List of AoA parameters.
AoA Raw Result.
List of connectionless AoA parameters.
< AOA_COORDINATOR, AOA_RESPONDER, AOA_PASSIVE
< AOA_MODE_RAW
< Configuration that will be passed to RTLS Application
< Connection/sync handle
< Rssi for this antenna
< Antenna array used for this result
< BLE data channel for this measurement
< Offset in RAW result (size of samples[])
< Expected length of entire RAW sample
< The data itself