SYS/BIOS
7.00
|
64-bit timestamp struct More...
#include <ti/sysbios/runtime/Types.h>
Data Fields | |
uint32_t | hi |
most significant 32-bits of timestamp More... | |
uint32_t | lo |
least significant 32-bits of timestamp More... | |
64-bit timestamp struct
Some platforms only support 32-bit timestamps. In this case, the most significant 32-bits are always set to 0.
uint32_t Types_Timestamp64::hi |
most significant 32-bits of timestamp
uint32_t Types_Timestamp64::lo |
least significant 32-bits of timestamp